(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - MIXO Modular Tool Set

Connector Accessories - MIXO Modular Tool Set
  • Volume Discount

MIXO Modular Accessories. Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.

[Features]
· MIXO modular accessories.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Part Number

Configured Part Number is shown.

CX 06 TF

 
Part Number
CX 06 TF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Other Material Metal Features For Housings
Part names Frame for 6 modular units Application For housing Details Includes VDE ground contact
Material Frame made of die-cast zinc alloy

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.