(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CQ motoring wiring insert
For complete product overview and details on Rectangular Connectors - Insert, Motoring Wiring, CQ Series see the sections below:
Part Number |
---|
CQF 04/2 |
CQF 08 |
CQM 04/2 |
CQM 08 |
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Application | Cable connection |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Representative standards | UL / CUL / CSA |
Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +125 | Enclosure size(mm) | 32.13 |
Material | Flame-resistant thermoplastic resin | Notes | Contacts sold separately | Other standards | GOST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy