(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Insert, 500V, 16A, Threaded, CNE/CSE/CCE Series (Part Numbers)

Rectangular Connectors - Insert, 500V, 16A, Threaded, CNE/CSE/CCE Series
  • Volume Discount

CNE / CSE / CCE, general purpose screw type / spring type / crimped type, 16A / 500V, insert

[Features]
・CNE/CSE/CCE.
・General purpose screw type / spring type / crimped type.
▪ 16A / 500V.
▪ Insert

PDF

Part Number

Configured Part Number is shown.

CSEM 06

 
Part Number
CSEM 06
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Wire connection method Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Contact surface treatment Enclosure size
(mm)
Details Notes Application
5 Piece(s)Available

6 Days or more

10Male (plug)6[Others] Spring typeUL / CCC / CSAMale insert0.14 to 2.526 to 14Silver-Plated44.27With male contact--

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 500 Connection direction Straight
Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125 Material Flame-resistant thermoplastic resin
Other standards GL, GOST

Please check the type/dimensions/specifications of the part CSEM 06 in the Rectangular Connectors - Insert, 500V, 16A, Threaded, CNE/CSE/CCE Series series.

Products like this...

Part Number
CCEF 16 N
CCEF 24
CCEF 24 N
CSEM 10
CSEM 16
CSEM 24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Wire connection method Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Contact surface treatment Enclosure size
(mm)
Details Notes Application
5 Piece(s)Available

Quote

10Female (socket)32CrimpCSA / ULFemale insert---77.62-Contacts sold separatelyFor female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)24CrimpCSA / ULFemale insert---104.27-Contacts sold separatelyFor female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)48CrimpCSA / ULFemale insert---104.62 No. 25 to 48 / No. 1 to 24 Contacts sold separately-
5 Piece(s)Available

6 Days or more

10Male (plug)10[Others] Spring typeCCC / CSA / ULMale insert0.14 to 2.526 to 14Silver-Plated57.27With male contact--
5 Piece(s)Available

6 Days or more

10Male (plug)16[Others] Spring typeCCC / CSA / ULMale insert0.14 to 2.526 to 14Silver-Plated77.27With male contact--
5 Piece(s)Available

6 Days or more

10Male (plug)24[Others] Spring typeCCC / CSA / ULMale insert0.14 to 2.526 to 14Silver-Plated104.27With male contact--

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.