(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CNE / CSE / CCE, general purpose screw type / spring type / crimped type, 16A / 500V, insert
[Features]
・CNE/CSE/CCE.
・General purpose screw type / spring type / crimped type.
▪ 16A / 500V.
▪ Insert
Part Number |
---|
CSEM 10 |
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Application | Cable connection |
---|---|---|---|---|---|
Allowable Current(A) | 16 | Allowable Voltage(V) | 500 | Connection direction | Straight |
Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +125 | Material | Flame-resistant thermoplastic resin |
Other standards | GL, GOST |
Please check the type/dimensions/specifications of the part CSEM 10 in the Rectangular Connectors - Insert, 500V, 16A, Threaded, CNE/CSE/CCE Series series.
Part Number |
---|
CCEF 16 |
CCEF 16 N |
CCEF 24 |
CCEF 24 N |
CSEM 16 |
CSEM 24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy