(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - SM Series, 2.5mm Pitch【100-8,500 Pieces Per Package】

Contacts - SM Series, 2.5mm Pitch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contacts - SM Series, 2.5mm Pitch
  • Contacts - SM Series, 2.5mm Pitch
  • Volume Discount

2.5 mm pitch small relay connector contact.
[Features]
·Small relay connection connector with panel lock mechanism, small size / high-density integrated / high reliability in micro-current.
·Materials / Surface treatment: Phosphor bronze / tin plating (reflow treatment)
[Applications]
·Wide range of use, such as industrial equipment and control panels.

Part Number

Configured Part Number is shown.

Part Number
BHF-001T-0.8BS
SYM-001T-P0.6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Specifications

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)Individual

8,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)Chain

Loading...

  1. 1

Basic Information

Connector series initials S T U S T U SM Allowable Current(A) AC/DC3
Allowable Voltage(V) AC/DC250 Wire connection method Crimp IP Rating None
Representative standards UL / TUV / CSA Applicable wire range(AWG) #28 to 22 Wire coating outer diameter(mm) 1.2 to 1.8
Material/surface treatment Phosphor bronze/tin plating (reflow treatment)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.