(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Industrial-grade Ethernet cable designed to work with PROFINET, EtherCAT, EtherNet/IP and MECHATROLINK-III. These double shielded cables prevent EMI interferences from common manufacturing automation components such as motors, encoders, ultrasonic welding machines and more. Enhanced to handle the industrial-grade EtherCAT protocol, these cables ensure network reliability in all environments.
[Features]
•Full double shielding to prevent EMI
•Stranded 24 AWG core wire allows flexibility
•Strong PVC jacket withstands a variety of environments
•Oil and heat resistant
Sold as bulk 100 meter cables for integration by any engineer. Excellent EMI effectiveness in noisy environments.
Part Number |
---|
PNET/A-100 |
PNET/B-100 |
PNET/C-100 |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | EtherCAT / PROFINET | Standard | UL | Cable Conductor | Stranded Wire |
Conductor Size | AWG22(0.32sq) | No. of Cores | 2 Pair (2P) | Cable Outer Diameter(mm) | 6.0 to 6.9 |
Length(m) | 100 or More | Cable Feature | Oil-Resistant / Heat-Resistant | Sheath Material | PVC |
Outer diameter(detail)(mm) | 6.5 | Length(detail)(m) | 100 | Ground wire | None |
Other properties | Flame retardant/Noise resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy