(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

300 V Instrumentation Cable - Shielded, Vinyl Sheath, UL/CSA, RX Series

300 V Instrumentation Cable - Shielded, Vinyl Sheath, UL/CSA, RX Series
  • Volume Discount

Instrumentation cable for robotics and dynamic parts suitable for moving/flexing applications such as robots and cableveyors.

[Features]
▪ Excellent flex tolerance with 80 micron ultra-fine conductors and insulation from cross-linked polyethylene, with excellent heat resistance and electrical properties
▪ Flexible sheath from lead-free, migration-resistant vinyl, providing excellent oil resistance, heat resistance, and flame retardancy
▪ Suitable for RS-485 and RS-422 systems
▪ High-density braided shield from tin-plated, annealed copper wire, for rejection of electrical noise, etc.
▪ Surface-printed rulings for easy measurement of cable length
▪ UL, cUL style (AWM 2464)

Part Number

Configured Part Number is shown.

Part Number
RX-KNPCV-SB-21AWG-2P-1
RX-KNPCV-SB-21AWG-2P-2
RX-KNPCV-SB-21AWG-2P-3
RX-KNPCV-SB-21AWG-2P-4
RX-KNPCV-SB-21AWG-2P-5
RX-KNPCV-SB-21AWG-2P-6
RX-KNPCV-SB-21AWG-2P-7
RX-KNPCV-SB-21AWG-2P-8
RX-KNPCV-SB-21AWG-2P-9
RX-KNPCV-SB-21AWG-2P-10
RX-KNPCV-SB-21AWG-2P-11
RX-KNPCV-SB-21AWG-2P-12
RX-KNPCV-SB-21AWG-2P-13
RX-KNPCV-SB-21AWG-2P-14
RX-KNPCV-SB-21AWG-2P-15
RX-KNPCV-SB-21AWG-2P-16
RX-KNPCV-SB-21AWG-2P-17
RX-KNPCV-SB-21AWG-2P-18
RX-KNPCV-SB-21AWG-2P-19
RX-KNPCV-SB-21AWG-2P-20
RX-KNPCV-SB-21AWG-2P-21
RX-KNPCV-SB-21AWG-2P-22
RX-KNPCV-SB-21AWG-2P-23
RX-KNPCV-SB-21AWG-2P-24
RX-KNPCV-SB-21AWG-2P-25
RX-KNPCV-SB-21AWG-2P-26
RX-KNPCV-SB-21AWG-2P-27
RX-KNPCV-SB-21AWG-2P-28
RX-KNPCV-SB-21AWG-2P-29
RX-KNPCV-SB-21AWG-2P-30
RX-KNPCV-SB-21AWG-2P-31
RX-KNPCV-SB-21AWG-2P-32
RX-KNPCV-SB-21AWG-2P-33
RX-KNPCV-SB-21AWG-2P-34
RX-KNPCV-SB-21AWG-2P-35
RX-KNPCV-SB-21AWG-2P-36
RX-KNPCV-SB-21AWG-2P-37
RX-KNPCV-SB-21AWG-2P-38
RX-KNPCV-SB-21AWG-2P-39
RX-KNPCV-SB-21AWG-2P-40
RX-KNPCV-SB-21AWG-2P-41
RX-KNPCV-SB-21AWG-2P-42
RX-KNPCV-SB-21AWG-2P-43
RX-KNPCV-SB-21AWG-2P-44
RX-KNPCV-SB-21AWG-2P-45
RX-KNPCV-SB-21AWG-2P-46
RX-KNPCV-SB-21AWG-2P-47
RX-KNPCV-SB-21AWG-2P-48
RX-KNPCV-SB-21AWG-2P-49
RX-KNPCV-SB-21AWG-2P-50
RX-KNPCV-SB-21AWG-2P-51
RX-KNPCV-SB-21AWG-2P-52
RX-KNPCV-SB-21AWG-2P-53
RX-KNPCV-SB-21AWG-2P-54
RX-KNPCV-SB-21AWG-2P-55
RX-KNPCV-SB-21AWG-2P-56
RX-KNPCV-SB-21AWG-2P-57
RX-KNPCV-SB-21AWG-2P-58
RX-KNPCV-SB-21AWG-2P-59
RX-KNPCV-SB-21AWG-2P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Internal conductor outer diameter
(mm)
1 Piece(s)Available

11 Days or more

1010.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1020.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1030.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1040.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1050.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1060.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1070.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1080.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

1090.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10100.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10110.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10120.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10130.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10140.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10150.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10160.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10170.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10180.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10190.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10200.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10210.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10220.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10230.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10240.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10250.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10260.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10270.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10280.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10290.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10300.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10310.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10320.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10330.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10340.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10350.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10360.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10370.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10380.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10390.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10400.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10410.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10420.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10430.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10440.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10450.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10460.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10470.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10480.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10490.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10500.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10510.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10520.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10530.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10540.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10550.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10560.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10570.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10580.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10590.52142P103/33/0.081.14
1 Piece(s)Available

11 Days or more

10600.52142P103/33/0.081.14

Loading...

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material Vinyl (lead-free) Insulation body materials Polyethylene type Insulation body color See the catalog
Other properties Flame resistance/noise resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.