(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

KFPEV-SB Cable for Light Electrical Appliances and Instrumentation

KFPEV-SB Cable for Light Electrical Appliances and Instrumentation
  • Volume Discount

Cable for light electrical appliances and instrumentation up to 60 V. Features braided shield to reduce noise from outside

[Features]
・Cable used for internal wiring and connection between devices up to 60 V of operation voltage such as measurement equipment and OA devices. Twisted pair structure improves cross talk characteristics between lines while braided shield reduces external noise to provide highly reliable cable.

Part Number

Configured Part Number is shown.

Part Number
KFPEV-SB-0.5SQ-1P-100
KFPEV-SB-0.5SQ-2P-100
KFPEV-SB-0.5SQ-3P-100
KFPEV-SB-0.5SQ-5P-100
KFPEV-SB-0.5SQ-10P-100
KFPEV-SB-0.5SQ-15P-100
KFPEV-SB-0.5SQ-20P-100
KFPEV-SB-0.5SQ-30P-100
KFPEV-SB-0.9SQ-1P-100
KFPEV-SB-0.9SQ-2P-100
KFPEV-SB-0.9SQ-3P-100
KFPEV-SB-0.9SQ-5P-100
KFPEV-SB-0.9SQ-10P-100
KFPEV-SB-0.9SQ-15P-100
KFPEV-SB-0.9SQ-20P-100
KFPEV-SB-0.9SQ-30P-100
KFPEV-SB-0.75SQ-1P-100
KFPEV-SB-0.75SQ-2P-100
KFPEV-SB-0.75SQ-3P-100
KFPEV-SB-0.75SQ-5P-100
KFPEV-SB-0.75SQ-10P-100
KFPEV-SB-0.75SQ-15P-100
KFPEV-SB-0.75SQ-20P-100
KFPEV-SB-0.75SQ-30P-100
KFPEV-SB-1.25SQ-1P-100
KFPEV-SB-1.25SQ-2P-100
KFPEV-SB-1.25SQ-3P-100
KFPEV-SB-1.25SQ-5P-100
KFPEV-SB-1.25SQ-10P-100
KFPEV-SB-1.25SQ-15P-100
KFPEV-SB-1.25SQ-30P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

12 Days or more

100.52021P7
1 Piece(s)Available

12 Days or more

100.52042P9
1 Piece(s)Available

12 Days or more

100.52063P9.5
1 Piece(s)Available

12 Days or more

100.520105P11
1 Piece(s)Available

12 Days or more

100.5202010P13.5
1 Piece(s)Available

12 Days or more

100.5203015P16
1 Piece(s)Available

12 Days or more

100.5204020P17.5
1 Piece(s)Available

12 Days or more

100.5206030P21.5
1 Piece(s)Available

12 Days or more

100.91821P8
1 Piece(s)Available

12 Days or more

100.91842P11
1 Piece(s)Available

12 Days or more

100.91863P11.5
1 Piece(s)Available

12 Days or more

100.918105P13.5
1 Piece(s)Available

12 Days or more

100.9182010P17.5
1 Piece(s)Available

12 Days or more

100.9183015P20
1 Piece(s)Available

12 Days or more

100.9184020P23
1 Piece(s)Available

12 Days or more

100.9186030P26
1 Piece(s)Available

12 Days or more

100.751821P8
1 Piece(s)Available

12 Days or more

100.751842P10.5
1 Piece(s)Available

12 Days or more

100.751863P11
1 Piece(s)Available

12 Days or more

100.7518105P13
1 Piece(s)Available

12 Days or more

100.75182010P17
1 Piece(s)Available

12 Days or more

100.75183015P19.5
1 Piece(s)Available

12 Days or more

100.75184020P22
1 Piece(s)Available

12 Days or more

100.75186030P26
1 Piece(s)Available

12 Days or more

101.251621P8.5
1 Piece(s)Available

12 Days or more

101.251642P12
1 Piece(s)Available

12 Days or more

101.251663P13
1 Piece(s)Available

12 Days or more

101.2516105P15.5
1 Piece(s)Available

12 Days or more

101.25162010P20.5
1 Piece(s)Available

12 Days or more

101.25163015P23.5
1 Piece(s)Available

12 Days or more

101.25166030P32.5

Loading...

  1. 1

Basic Information

Specified length(m) 100 Shield Present Sheath Color Black
Ground wire None Sheath Material PVC Insulation body materials Polyethylene type
Insulation body color See the catalog

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.