(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guard Man II Flat Magali

Guard Man II Flat Magali
  • Volume Discount

[Features]
· Used for right angle connections on flat surfaces.
・This product can be connected in an overlapping format.

Part Number

Configured Part Number is shown.

GAM27

Part Number
GAM27
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Color Beige Number (SFM*, GA*) NO. 2 Width W (mm) 33.0
Height H(mm) 10.0 Length L(mm) 61.5 Application Flat, right-angle connection
Material ABS Resin

Additional Products in this Category

Tech Support