(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mat Switch

Mat Switch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Application: Other switches
Feature: Load withstand ability (φ 80/1 minute): 20 kN
Input Power Supply: No special notes
Notes: Rated current (resistance load): 0.01-0.3 A
Operating Load: 80
Rated Voltage: AC/DC5 to 24
Specification: 4-line type
Type: Mat switch
For complete product overview and details on Mat Switch see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MS-1074L
MS-1074R
MS-754L
MS-754R
MS-754W
Part NumberMinimum order quantityVolume DiscountDays to Ship Supplementary explanation Size
(mm)
1 Piece(s)Available

9 Days or more

Top-left wiring1000 x 700 x 12
1 Piece(s)Available

8 Days or more

L/R wiring1000 x 700 x 12
1 Piece(s)Available

8 Days or more

Top-left wiring700 x 500 x 13
1 Piece(s)Available

8 Days or more

L/R wiring700 x 500 x 13
1 Piece(s)Available

9 Days or more

Both wires700 x 500 x 13

Loading...

  1. 1

Basic Information

Use application Other switches Type Mat switch Specifications 4-line type
Operating load(N) 80 Rated voltage(V) AC/DC5 to 24 Input power supply No special notes
Features Load withstand ability (⌀ 80/1 minute): 20 kN Notes Rated current (resistance load): 0.01–0.3 A

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.