(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

TCV Cap【50-1,000 Pieces Per Package】

TCV Cap
  • Volume Discount

Insulation for terminals crimped onto vinyl electric cable; optimal for color-based sorting. 6 color variations.

[Features]
- 9 color variations

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TCV-12-01
TCV-12-02
TCV-12-03
TCV-12-04
TCV-12-05
TCV-12-06
TCV-21-01
TCV-21-02
TCV-21-03
TCV-21-04
TCV-21-05
TCV-21-06
TCV-52-01
TCV-52-02
TCV-52-03
TCV-52-04
TCV-52-06
TCV-53-01
TCV-53-02
TCV-53-03
TCV-53-04
TCV-53-06
TCV-81-01
TCV-81-02
TCV-81-03
TCV-81-04
TCV-81-06
TCV-141-01
TCV-141-02
TCV-141-03
TCV-141-04
TCV-221-01
TCV-221-02
TCV-221-03
TCV-221-04
TCV-381-01
TCV-601-03
TCV-601-05
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSColor Length
(mm)
Color Applicable wires (mm2) JAN code Trusco Code Dimension (L)
(mm)
Internal diameter (d1)
(mm)
Internal diameter (d2)
(mm)
Packaging unit (pieces) Representative standards

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red13Red1.25--133.33.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10White13White1.25--133.33.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue13Blue1.25--133.33.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black13Black1.25--133.33.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Yellow13Yellow1.25--133.33.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Green13Green1.25--133.33.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red14Red2.0--144.53.71,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10White14White2.0--144.53.71,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue14Blue2.0--144.53.71,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black14Black2.0--144.53.71,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Yellow14Yellow2.0--144.53.71,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Green14Green2.0--144.53.71,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red17Red3.5--175.74.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10White17White3.5--175.74.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue17Blue3.5--175.74.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black17Black3.5--175.74.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Green17Green3.5--175.74.11,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red17Red5.5--175.75.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10White17White5.5--175.75.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue17Blue5.5--175.75.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black17Black5.5--175.75.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Green17Green5.5--175.75.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red19Red8.0--197.26.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10White19White8.0--197.26.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue19Blue8.0--197.26.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black19Black8.0--197.26.21,000 (100×10 bags)UL

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Green19Green8.0--197.26.21,000 (100×10 bags)UL

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red24Red14--2410.08.0500 (100×5 bags)UL

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10White24White14--2410.08.0500 (100×5 bags)UL

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue24Blue14--2410.08.0500 (100×5 bags)UL

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black24Black14--2410.08.0500 (100×5 bags)UL

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red29Red22--2912.09.5250 (50x5 bags)UL

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-White29White22--2912.09.5250 (50x5 bags)UL

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Blue29Blue22--2912.09.5250 (50x5 bags)UL

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black29Black22--2912.09.5250 (50x5 bags)UL

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Red33Red38--3314.011.8250 (50x5 bags)UL

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Blue39Blue60--3917.013.9250 (50x5 bags)UL

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Yellow39Yellow604560448040540413-713239-13.9--

Loading...

  1. 1

Basic Information

Type Cap

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.