(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SR-37 Series LFM48S

SR-37 Series LFM48S
  • Volume Discount

No. 1 best selling product from Almit.

[Features]
-High-performance flux
-50% reduction in iron tip wastage
-Minimizing iron tip consumption
-Improves wettability at lower temperatures and shortens soldering time
-Prevents flux scattering

SR-37-LFM48S: SAC305 Cored Solder.
Covered under U.S. Patent #7138086 B2.

(i)Caution

Part Number

Configured Part Number is shown.

Benefits of Anti-Tip Erosion Products

SR-37 Series LFM48S:Related Image

SR-37 Series LFM48S:Related Image

 

Tip Erosion Durability Test

SR-37 Series LFM48S:Related Image

Technical Data

Flux Alloy Composition Flux Content Melting Temperature Wire Diameter
SR-37 LFM-48S(Sn-3.0Ag-0.5Cu-α) 3.5% 217-220°C 0.5, 0.65, 0.8
LFM-23S(Sn-Cu0.6-0.05Ni-α) 3.5% 227-228°C 0.5, 0.65, 0.8
Part Number
SR37-LFM48S-0.8
SR37-LFM48S-0.65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWire diameter
(mm)
1 Piece(s)Available

Quote

100.8
1 Piece(s)Available

7 Days

100.65

Loading...

  1. 1

Basic Information

Shape Bobbin reel Weight(g) 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.