(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sparkle ESC

Sparkle ESC
  • Volume Discount

ESC Sparkle is a lead free, environmentally safe spool of wire solder. Its high melting point provides superior operability while minimizing solder flux splatter.

[Features]
・(Sn: 96.5%, Ag:3.0%, Cu: 0.5%) composition.
・Produces an optimal acute/concave wetting angle.
・Available from 0.3mm (29 AWG) to 1.6mm (14 AWG) wire diameter.
・250, 500, and 1000-gram loads.
・Transparent Flux residue.

(i)Caution

Part Number

Configured Part Number is shown.

ESC-F3-M705-1.0

Part Number
ESC-F3-M705-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Wire diameter(mm) 1.0 Supply form Bobbin reel Amount of content 1 winding (1kg)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.