(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Insulated Closed-End Type Crimp Terminal (CE Type)【100 Pieces Per Package】

Insulated Closed-End Type Crimp Terminal (CE Type)
  • Volume Discount

This is a closed-end connector, mainly used for internal wiring of electrical equipment.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CE 1(100)
CE 2(100)
CE 5(100)
CE 8(100)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSleeve internal diameter
(mm)
Length
(mm)
Insulating film internal diameter
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.4207.8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0208.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.825.310.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.627.212.0

Loading...

  1. 1

Basic Information

Application Closed end connector Heat resistance Maximum Operating Temperature (105°C) Insulation film Present

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.