(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NHR Series Crimp Chain Terminal - Ring, Bare 【100 Pieces Per Package】

NHR Series Crimp Chain Terminal - Ring, Bare
  • Volume Discount

This crimp terminal is manufactured from nickel strip with excellent heat resistance and corrosion resistance, making it suitable for connection of electrically-heated wires etc. Maximum operating temperature: 300ºC

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
NHR1.25-3
NHR1.25-4
NHR1.25-5
NHR2-4
NHR2-5
NHR2-6
NHR5.5-4
NHR5.5-5
NHR5.5-6
NHR8-5
NHR8-6
NHR14-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Dimension (φd2)
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.73.4123.2

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.73.415.84.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.73.415.85.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.34.216.54.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.34.217.25.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.34.221.86.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.45.619.64.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.45.619.65.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.45.625.36.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.57.123.85.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4.57.123.86.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5.8932.88.4

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Type Features Heat-resistant
Maximum Operating Temperature(℃) 400

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.