(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead-Free Resin Flux Cored Solder

Lead-Free Resin Flux Cored Solder
  • Volume Discount

•Resin flux cored: Resin flux cored
•Amount Of Content (g): 500
•Shape: Coil

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SN100C-030-0.6
SN100C-030-0.8
SN100C-030-1.0
SN100C-030-1.2
SN100C-030-1.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWire diameter
(mm)
1 Piece(s)Available

7 Days or more

100.6
1 Piece(s)Available

12 Days or more

100.8
1 Piece(s)Available

7 Days or more

101.0
1 Piece(s)Available

16 Days or more

101.2
1 Piece(s)Available

12 Days or more

101.6

Loading...

  1. 1

Basic Information

Resin flux cored Resin flux cored Amount of content(g) 500 Shape Coil

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.