(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Power Strip, for Office Use, 4 Outlets

Power Strip, for Office Use, 4 Outlets
  • Volume Discount

ELPA power strip body. Made in Japan. 4 outlets. Retainer. Ground supported. Magnet attached on the back of the main body. Cord having high coating strength and less prone to breakage. Grounding Adapter AccessoryWith Standard and Lightening Protection Functions

Part Number

Configured Part Number is shown.

Part Number
OAT-JP43H
OAT-JP43SH
Part NumberMinimum order quantityVolume DiscountDays to Ship Functions
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

Surge Protection

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Cable length(m) 3 Color White Rated current(A) 15
Rated voltage(V) 125

Additional Products in this Category

Tech Support