(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Rectangular Connectors - CRC, Compact, Socket, 250V, Robot Installation, 51238 Series (51238-2012)

Rectangular Connectors - CRC, Compact, Socket, 250V, Robot Installation, 51238 Series 51238-2012
  • Volume Discount

A Molex connector which support currents of 7.0 to 15.0 A. Maximum number of pins: 50. Optimal for industrial robots and FA applications (compatible housings: 51234/55836)

PDF

Part Number

Configured Part Number is shown.

51238-2012

 
Part Number
51238-2012
Part NumberMinimum order quantityVolume DiscountDays to Ship Cores Allowable Current
(A)
Mismating prevention key type
1 Piece(s)Available

8 Days or more

203.5A

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Allowable Voltage(V) 250 Connection direction Straight
Representative standards UL / TUV / CSA Pitch(mm) 3.00 Mating partner 51234, 55836
Panel mount Front, Back

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.