(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal with Board, 2.0mm Pitch, 50034 Series

Contacts - Connector Terminal with Board, 2.0mm Pitch, 50034 Series
  • Volume Discount

[Features]
· Molex wire mounted directly to the board (compatible with 51015 series housings).
· Core wire sizes: AWG #26 through #30.
•Coating outer diameter: Ø 1.4 mm max.
•Strip length: 1.4 - 1.9 mm

PDF

Part Number

Configured Part Number is shown.

50034-8000

 
Part Number
50034-8000
Part NumberMinimum order quantityVolume DiscountDays to Ship
20,000 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 2
Allowable Voltage(V) 125 Wire connection method Crimp Applicable housing 51015
Applicable size AWG 26 to 30 Applicable wire coating outer diameter(mm) 1.4

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.