(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Contacts - Wire to Wire Connector, 2.0mm Pitch, 50012 Series

Contacts - Wire to Wire Connector, 2.0mm Pitch, 50012 Series
  • Volume Discount

[Features]
•Single-row Molex connector with few terminals (compatible housing 51006).
· Core wire sizes: AWG #24 through #28.
· Coating outer diameter: ∅ 0.9 to 1.15 mm.
· Strip length: 1.7 to 2.3 mm

PDF

Part Number

Configured Part Number is shown.

50012-8100

 
Part Number
50012-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 2
Allowable Voltage(V) 125 Wire connection method Crimp Applicable housing 51006
Applicable size AWG 24 to 28 Terminal shape Individual Mating partner 50013
Applicable wire coating outer diameter(mm) 1.15

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.