(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Butt Splice, Bare【50-100 Pieces Per Package】

Crimp Terminal - Butt Splice, Bare
  • Volume Discount

Butt weld sleeve (B type).
For complete product overview and details on Crimp Terminal - Butt Splice, Bare see the sections below:

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B1.25
B2
B5.5
B8
B14
B22
B38
B60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire range
(mm2)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.3150.25 to 1.65

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.1151.04 to 2.63

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.4152.63 to 6.64

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.57216.64 to 10.52

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.88.92610.52 to 16.78

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.32916.78 to 26.66

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.413.23226.66 to 42.42

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

11.415.33642.42 to 60.57

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Sleeve Representative standards UL / JIS / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.