(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Recorder

Power Recorder
  • Volume Discount

Inexpensive yet compact, lightweight and multi-functional recorder

[Features]
· Displays voltage, current, active power, electrical energy, time, power factor, frequency, and apparent power.
· Recorded time series figures and load curve data can be sent to PC.
· The first wattmeter that allows phase input via a non-contact sensor.
· Microsoft Windows95/98/2000ME/XP compatible, RS-232C output

Part Number

Configured Part Number is shown.

MPR-600

Part Number
MPR-600
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Power supply AC adapter Measuring range See the catalog

Please check the type/dimensions/specifications of the part MPR-600 in the Power Recorder series.

Additional Products in this Category

Tech Support