(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Shrink Tube (heat resistance: 150°C, transparent)

Heat Shrink Tube (heat resistance: 150°C, transparent)
  • Volume Discount

A heat shrink tube (transparent) that is heat resistant to 150°C. Resistant to chemicals.

[Features]
· This thin-walled PVDF heat shrink tube is heat resistant to 150℃ with a shrink ratio of 2:1.
· It has excellent heat-resistant properties.
· It is also chemically resistant.
· The tube can protect the internal wires from industrial fuels, solvents, and chemical substances, etc.
· This product has a high degree of transparency (transparent type). Therefore, fine details, such as inscriptions on harnesses protected inside, are clearly visible.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
HC150-1.6-T-5
HC150-1.6-T-10
HC150-2.4-T-5
HC150-3.2-T-5
HC150-3.2-T-10
HC150-4.8-T-5
HC150-4.8-T-10
HC150-6.4-T-5
HC150-6.4-T-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube length
(mm)
10 Piece(s)Available

9 Days or more

101.60.25000
5 Piece(s)Available

10 Days or more

101.60.210000
10 Piece(s)Available

7 Days or more

-2.40.235000
10 Piece(s)Available

9 Days or more

103.20.235000
5 Piece(s)Available

9 Days or more

103.20.2310000
10 Piece(s)Available

9 Days or more

104.80.235000
5 Piece(s)Available

9 Days or more

104.80.2310000
10 Piece(s)Available

9 Days or more

106.40.285000
5 Piece(s)Available

9 Days or more

106.40.2810000

Loading...

  1. 1

Basic Information

Shrinkage factor 2:1 to less than 3:1 Material Fluororesin Color Transparency
Flame retardant None Adhesive None Special function/application Heat resistant / Chemical resistant
Representative standards UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.