(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat resistance binding band【5-100 Pieces Per Package】 (DK-150EXH-10)

Heat resistance binding band DK-150EXH-10
  • Volume Discount

Binding band which is heat-resistant up to temperatures of 180°C (can be used for up to 12 hours without interruption.

[Features]
Binding band which is heat-resistant up to temperatures of 180°C .
Effective in areas such as furnaces which generate high temperatures and other heaters.
The product is colored melon green

Part Number

Configured Part Number is shown.

DK-150EXH-10

Part Number
DK-150EXH-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Width
(mm)
Pull strength
(kg)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10341503.511.5

Loading...

  1. 1

Basic Information

Material 46 nylon Color Melon green Environment resistance Heat-resistant
Flame retardant grade (main raw materials) UL94V-0 Representative standards UL Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 150

Please check the type/dimensions/specifications of the part DK-150EXH-10 in the Heat resistance binding band series.

Products like this...

Part Number
DK-100EXH-10
DK-100EXH-100
DK-100EXH-5
DK-150EXH-100
DK-150EXH-5
DK-200EXH-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Width
(mm)
Pull strength
(kg)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10241002.57

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10241002.57

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10241002.57

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10341503.511.5

5 Pieces Per Package

10 Pack(s)Available

11 Days or more

-341503.511.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10482004.815

Additional Products in this Category

Tech Support