(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - FLS Series, Tin-Plated, Heat-Resistant, Flexible

Protective Braided Tubing - FLS Series, Tin-Plated, Heat-Resistant, Flexible
  • Volume Discount

Highly flexible EMC-tolerant shielded braided tube which is wrapped in tin-plated copper foil to heat resistant threads.

[Features]
Shield tubing which is reticulated by wrapping bell-plated copper foil onto a heat resistant polyester.
Because of the excellent extensibility and the fact that the shield is made thin by the use of copper foil, the shielding is optimal for wires that are used for elbow parts or moving parts.
Two-fold extensibility means that additional wiring can be added after initial installation.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
FLS-3-1
FLS-3-5
FLS-3-10
FLS-3-100
FLS-6-1
FLS-6-5
FLS-6-10
FLS-6-100
FLS-9-1
FLS-9-5
FLS-9-10
FLS-9-100
FLS-12-1
FLS-12-5
FLS-12-10
FLS-12-100
FLS-19-5
FLS-19-10
FLS-19-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNatural folding diameter
(mm)
Expanded maximum diameter
(mm)
Total length
(m)
10 Piece(s)Available

6 Days or more

-461
1 Piece(s)Available

8 Days or more

10465
1 Piece(s)Available

8 Days or more

104610
1 Piece(s)Available

11 Days or more

1046100
10 Piece(s)Available

11 Days or more

107131
1 Piece(s)Available

8 Days or more

107135
1 Piece(s)Available

8 Days or more

1071310
1 Piece(s)Available

11 Days or more

10713100
1 Piece(s)Available

8 Days or more

1011171
1 Piece(s)Available

8 Days or more

1011175
1 Piece(s)Available

8 Days or more

10111710
1 Piece(s)Available

11 Days or more

101117100
1 Piece(s)Available

8 Days or more

1013221
5 Piece(s)Available

6 Days or more

-13225
1 Piece(s)Available

8 Days or more

10132210
1 Piece(s)Available

8 Days or more

101322100
5 Piece(s)Available

11 Days or more

1021385
1 Piece(s)Available

8 Days or more

10213810
1 Piece(s)Available

11 Days or more

-2138100

Loading...

  1. 1

Basic Information

Color Silver Protection Function (Environmental Resistance) Heat Resistance / Other Material Polyester/tin-plated copper foil
Color Silver Standard Vehicle combustion test Properties Flexibility/heat resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.