(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - CL07 Series, Waterproof【100 Pieces Per Package】

Connector Accessories - CL07 Series, Waterproof
  • Volume Discount

3 types of waterproof packing are available, to suit the coating of the wires used.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WS07MF-0A
WS07MF-0C
WS07MF-0D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Insulation coating outer diameter
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black1.7 to 2.1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Blue2.1 to 2.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Brown2.7 to 3.1

Loading...

  1. 1

Basic Information

Type Other Specification Waterproof Straight Features 4 Types of Waterproof Packing

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.