(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Bare Crimp Terminal Sleeve (Manual Hydraulic Tool)

For Bare Crimp Terminal Sleeve (Manual Hydraulic Tool)
  • Volume Discount

Female dies compatible with JIS C 9711 are crimping tools that do not require set changes on a rotary die.
[Features]
· Constructed with no welded areas.
· Quick advance function allows for easy crimping
· Bare crimp terminal (applicable range: 14 to 150 mm²) crimping possible.
· UL, JIS standard item (made by Izumi Products).
[Applications]
· Perfect for connecting bare terminals and electrical wires.

(i)Caution

Part Number

Configured Part Number is shown.

9H60

Part Number
9H60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

26 Days or more

Loading...

  1. 1

Basic Information

Applicable type Bare crimp terminal wire size 5.5 to 60 mm2 Product classification Crimping tool Output 54 kN (5.5 tf)

Please check the type/dimensions/specifications of the part 9H60 in the For Bare Crimp Terminal Sleeve (Manual Hydraulic Tool) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.