(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Double Line Assembly, Direct Mounting, EN/UL/CSA Compliant

Terminal Block - Double Line Assembly, Direct Mounting, EN/UL/CSA Compliant
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3.5, M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Two-Line Small Assembly (EN, UL, and CSA Standards) (Toho Technology) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
JTP20-2
JTP20-3
JTP20-4
JTP20-6
JTP20-8
JTP20-10
UK15-3J
UK15-4J
UK15-8J
UK15-10J
UK15-15J
UK15-20J
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Poles
(Pole)
Screw Size Rated Current (UL)
(A)
1 Piece(s)Available

6 Days or more

2M420
1 Piece(s)Available

8 Days or more

3M420
1 Piece(s)Available

8 Days or more

4M420
1 Piece(s)Available

8 Days or more

6M420
1 Piece(s)Available

8 Days or more

8M420
1 Piece(s)Available

8 Days or more

10M420
1 Piece(s)Available

6 Days or more

3M3.515
1 Piece(s)Available

8 Days or more

4M3.515
1 Piece(s)Available

8 Days or more

8M3.515
1 Piece(s)Available

8 Days or more

10M3.515
1 Piece(s)Available

8 Days or more

15M3.515
1 Piece(s)Available

8 Days or more

20M3.515

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Number of I/O 1:1 Rated Current (JIS)(A) 25

Additional Products in this Category

Tech Support