(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Optimal for outdoor use due to IP66 equivalence.
[Features]
· The K series includes specially-designed connectors made for outdoor use.
· This series is equipped with 2 inter-sleeve seals to prevent the entry of dust and water into plugs, free sockets, fixed sockets, couplers, and other housing elements.
· All models in this series are designed to be water resistant once mated.
Connector shape | Circular Type | Connector series initials | D/E/F | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Number of cores | 10 | Application | Cable-to-panel mount | Allowable Current(A) | 8 |
Allowable Voltage(V) | 430 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | Present | Maximum Voltage(Vr.m.s) | 1,300 | Applicable wire signal(AWG) | #22 |
Shell size | 2K | Connector type | Panel mount type | Removal method | One-touch |
Protection grade | IP66 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy