(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

B Series Circular Connector - M12, Push-Pull (Part Numbers)

B Series Circular Connector - M12, Push-Pull
  • Volume Discount

Connector can function within an operating temperature range of -55°C to +250°C.

[Features]
・The connector can function within an electrical unit operating temperature range of -55°C to +250°C

Part Number

Configured Part Number is shown.

FGG.1B.307.CLAD62

Part Number
FGG.1B.307.CLAD62
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector series initials Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Applicable wire signal
(AWG)
Shell size Connector type Applicable cable finishing outer diameter
(Φ mm)
1 Piece(s)Available

10 Days or more

-D/E/FMale (plug)7Cable-to-cable73501,050#221BStraight type5.2 to 6.2

Loading...

  1. 1

Basic Information

Connector shape Circular Type Wire connection method Solder Connection direction Straight
IP Rating None Removal method One-touch Protection grade IP50

Please check the type/dimensions/specifications of the part FGG.1B.307.CLAD62 in the B Series Circular Connector - M12, Push-Pull series.

Products like this...

Part Number
EGG.2B.302.CLL
EGG.2B.310.CLL
EGG.2B.314.CLL
FGG.1B.308.CLAD72
FGG.2B.302.CLAD52
FGG.2B.302.CLAD82
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector series initials Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Applicable wire signal
(AWG)
Shell size Connector type Applicable cable finishing outer diameter
(Φ mm)
1 Piece(s)Available

8 Days or more

10D/E/FFemale (socket)2Cable-to-panel mount305801,750#162BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)10Cable-to-panel mount84301,300#222BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)14Cable-to-panel mount6.54501,350#222BPanel mount type-
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)8Cable-to-cable53801,150#221BStraight type6.2 to 7.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)2Cable-to-cable305801,750#162BStraight type4.2 to 5.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)2Cable-to-cable305801,750#162BStraight type7.2 to 8.2

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.