(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can easily attach and detach the tie and use repeatedly any number of times.
[Features]
· Integrated reusable type which can easily be attached and detached and is highly economical.
· Suitable for repeated use applications such as when maintenance is needed or for outdoor construction sheets, etc.
· Useful for temporary fixing and wiring
Part Number |
---|
SG-R150 |
Loading...
Width(mm) | 7.4 | Material | Nylon 6,6 | Flame retardant grade (main raw materials) | UL94V-2 |
---|---|---|---|---|---|
Special function/application | Re-bandable (Includes Velcro Tape) | Representative standards | UL | Loop tensile strength(N) | 294 |
Please check the type/dimensions/specifications of the part SG-R150 in the Suitable for repeat tie release types series.
Part Number |
---|
SG-R150W |
SG-R200 |
SG-R200W |
SG-R250 |
SG-R250W |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy