(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cable Glands - Manual Seal, Nylon 66, UL94 V-2【1-50 Pieces Per Package】 (Part Numbers)

Cable Glands - Manual Seal, Nylon 66, UL94 V-2
  • Volume Discount

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number

Configured Part Number is shown.

MG20AM-11B

Part Number
MG20AM-11B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features
1 Piece(s)Available

6 Days or more

10Φ11~7Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.511 to 7Black20.5 to 211524/2412.5Chemical resistance/heat resistance

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main body material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Additional Products in this Category

Tech Support