(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cable Glands - Manual Seal, Nylon 66, UL94 V-2【1-50 Pieces Per Package】 (Part Numbers)

Cable Glands - Manual Seal, Nylon 66, UL94 V-2
  • Volume Discount

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number

Configured Part Number is shown.

MG20A-14B

Part Number
MG20A-14B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features
1 Piece(s)Available

6 Days or more

10Φ14~9Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.514 to 9Black20.5 to 211527/2714Chemical resistance/heat resistance

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main body material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Please check the type/dimensions/specifications of the part MG20A-14B in the Cable Glands - Manual Seal, Nylon 66, UL94 V-2 series.

Products like this...

Part Number
FGA13-08G
FGA17-06B
FGA17-06G
MG20A-14G
MG20AM-11B
MG20AM-11G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features
1 Piece(s)Available

6 Days or more

10Φ8~4.5G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 1/4"A-type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherG(PF) 3/8"A-type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadGreyChemical Resistance / Waterproof / OtherG(PF) 3/8"A-type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ14~9Metric ThreadGreyChemical Resistance / Waterproof / OtherM20×1.5A-typeLong leg typeM20 x 1.514 to 9Gray20.5 to 211527/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ11~7Metric ThreadBlackChemical Resistance / Weatherability / Waterproof / OtherM20×1.5A-typeLong leg typeM20 x 1.511 to 7Black20.5 to 211524/2412.5Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ11~7Metric ThreadGreyChemical Resistance / Waterproof / OtherM20×1.5A-typeLong leg typeM20 x 1.511 to 7Gray20.5 to 211524/2412.5Chemical resistance/heat resistance

Additional Products in this Category

Tech Support