(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cable Glands - Manual Seal, Nylon 66, UL94 V-2【1-50 Pieces Per Package】

Cable Glands - Manual Seal, Nylon 66, UL94 V-2
  • Volume Discount

A perfect seal type, IP68 standard super gland.

[Features]
· The perfect seal completely blocks out external water, oil, and dust protecting internal precision equipment.
· Innovative tabs (A type) that demonstrate excellent clamping force by lightly tightening.
· Lightweight with superior chemical/heat resistance, and electrical insulating properties.
· An oil-resistant rubber seal (NBR) product is also available.

Part Number

Configured Part Number is shown.

Part Number
FGA13-05B
FGA13-05G
FGA13-08B
FGA13-08G
FGA17-06B
FGA17-06G
FGA17-10B
FGA17-10G
FGA21L-06B-SD
FGA21L-06G-SD
FGA21L-10B
FGA21L-10G
FGA21L-14B
FGA21L-14G
FGA21M-08B
FGA21M-08G
FGA21M-11B
FGA21M-11G
FGA21S-06B
FGA21S-06G
FGA21S-10B
FGA21S-10G
FGA26-16B
FGA26-16G
FGA26-18B
FGA26-18G
FGA26S-10B
FGA26S-10G
FGA26S-14B
FGA26S-14G
FGA33-22B
FGA33-22G
FGA33-25B
FGA33-25G
FGA33S-16B
FGA33S-16G
FGA33S-18B
FGA33S-18G
FGA42-25B
FGA42-25G
FGA42-30B
FGA42-30G
FGA48-39B
FGA60-46B
MG12A-05B
MG12A-05G
MG12A-08B
MG12A-08G
MG16A-06B
MG16A-06G
MG16A-10B
MG16A-10G
MG20A-10B
MG20A-10G
MG20A-14B
MG20A-14G
MG20AM-11B
MG20AM-11G
MG25A-16B
MG25A-16G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Protection Function (Environmental Resistance) Screw Size Seal shape Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
Features
1 Piece(s)Available

6 Days or more

10Φ5.3~3G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/4"A-type-G(PF) 1/45.3 to 3Black13.5 to 13.9919/198Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ5.3~3G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/4"A-type-G(PF) 1/45.3 to 3Gray13.5 to 13.9919/198Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ8~4.5G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/4"A-type-G(PF) 1/48 to 4.5Black13.5 to 13.9919/198Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ8~4.5G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/4"A-type-G(PF) 1/48 to 4.5Gray13.5 to 13.9919/198Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 3/8"A-type-G(PF) 3/87 to 4Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/8"A-type-G(PF) 3/87 to 4Gray17 to 17.41022/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ10~6G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 3/8"A-type-G(PF) 3/810 to 6Black17 to 17.41022/2210.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ10~6G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/8"A-type-G(PF) 3/810 to 6Gray17 to 17.41022/2210.5Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ6.6~4G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A type (with slit)-G(PF) 1/26.6 to 4Black21.4 to 21.91027/2714Chemical resistance/heat resistance/weather resistance

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ6.6~4G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A type (with slit)-G(PF) 1/26.6 to 4Gray21.4 to 21.91027/2714Chemical resistance/heat resistance
1 Piece(s)Available

Same day

Stock

10Φ10~6G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/210 to 6Black21.4 to 21.91027/2714Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ10~6G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/210 to 6Gray21.4 to 21.91027/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ14~9G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/214 to 9Black21.4 to 21.91027/2714Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ14~9G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/214 to 9Gray21.4 to 21.91027/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ8.8~5G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/28.8 to 5Black21.4 to 21.91027/2412.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ8.8~5G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/28.8 to 5Gray21.4 to 21.91027/2412.5Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ11~7G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/211 to 7Black21.4 to 21.91027/2412.5Chemical resistance/heat resistance/weather resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ11~7G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/211 to 7Gray21.4 to 21.91027/2412.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/27 to 4Black21.4 to 21.91027/2210.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ7~4G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/27 to 4Gray21.4 to 21.91027/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ10~6G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/210 to 6Black21.4 to 21.91027/2210.5Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ10~6G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1/2"A-type-G(PF) 1/210 to 6Gray21.4 to 21.91027/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ16~12G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/416 to 12Black26.9 to 27.412.533/3319Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

10Φ16~12G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/416 to 12Gray26.9 to 27.412.533/3319Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ18~14G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/418 to 14Black26.9 to 27.412.533/3319Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

10Φ18~14G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/418 to 14Gray26.9 to 27.412.533/3319Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ10~6G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/410 to 6Black26.9 to 27.41233/2714Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

-Φ10~6G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/410 to 6Gray26.9 to 27.41233/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ14~9G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/414 to 9Black26.9 to 27.41233/2714Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ14~9G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 3/4"A-type-G(PF) 3/414 to 9Gray26.9 to 27.41233/2714Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ22~16G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 122 to 16Black33.8 to 34.41542/4225Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

10Φ22~16G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 122 to 16Gray33.8 to 34.41542/4225Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ25~18G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 125 to 18Black33.8 to 34.41542/4225Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

10Φ25~18G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 125 to 18Gray33.8 to 34.41542/4225Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ16~12G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 116 to 12Black33.8 to 34.41242/3319Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

-Φ16~12G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 116 to 12Gray33.8 to 34.41242/3319Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ18~14G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 118 to 14Black33.8 to 34.41242/3319Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

-Φ18~14G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1"A-type-G(PF) 118 to 14Gray33.8 to 34.41242/3319Chemical resistance/heat resistance

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ25~21G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1 1/4"A-type-G(PF) 1 1/425 to 21Black42.5 to 43.11553/5232Chemical resistance/heat resistance/weather resistance

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ25~21G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1 1/4"A-type-G(PF) 1 1/425 to 21Gray42.5 to 43.11553/5232Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ30~24G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1 1/4"A-type-G(PF) 1 1/430 to 24Black42.5 to 43.11553/5232Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

8 Days or more

10Φ30~24G (PF) ThreadGreyWaterproof / Chemical Resistance / OtherG(PF) 1 1/4"A-type-G(PF) 1 1/430 to 24Gray42.5 to 43.11553/5232Chemical resistance/heat resistance

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ41~31G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 1 1/2"A-type-G(PF) 1 1/241 to 31Black48.4 to 492057/6241Chemical resistance/heat resistance/weather resistance

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ46~40G (PF) ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherG(PF) 2"A-type-G(PF) 246 to 40Black60.4 to 61.22070/7651Chemical resistance/heat resistance/weather resistance
1 Piece(s)Available

6 Days or more

10Φ5.3~3Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM12×1.5A-typeLong leg typeM12 x 1.55.3 to 3Black12.4 to 12.8918/197.8Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ5.3~3Metric ThreadGreyWaterproof / Chemical Resistance / OtherM12×1.5A-typeLong leg typeM12 x 1.55.3 to 3Gray12.4 to 12.8918/197.8Chemical resistance/heat resistance
1 Piece(s)Available

Same day

Stock

10Φ8~4.5Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM12×1.5A-typeLong leg typeM12 x 1.58 to 4.5Black12.4 to 12.8918/197.8Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ8~4.5Metric ThreadGreyWaterproof / Chemical Resistance / OtherM12×1.5A-typeLong leg typeM12 x 1.58 to 4.5Gray12.4 to 12.8918/197.8Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ7~4Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM16×1.5A-typeLong leg typeM16 x 1.57 to 4Black16.4 to 16.81522/2210.5Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ7~4Metric ThreadGreyWaterproof / Chemical Resistance / OtherM16×1.5A-typeLong leg typeM16 x 1.57 to 4Gray16.4 to 16.81522/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ10~6Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM16×1.5A-typeLong leg typeM16 x 1.510 to 6Black16.4 to 16.81522/2210.5Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ10~6Metric ThreadGreyWaterproof / Chemical Resistance / OtherM16×1.5A-typeLong leg typeM16 x 1.510 to 6Gray16.4 to 16.81522/2210.5Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ10~6Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.510 to 6Black20.5 to 211527/2714Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ10~6Metric ThreadGreyWaterproof / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.510 to 6Gray20.5 to 211527/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ14~9Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.514 to 9Black20.5 to 211527/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ14~9Metric ThreadGreyWaterproof / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.514 to 9Gray20.5 to 211527/2714Chemical resistance/heat resistance
1 Piece(s)Available

6 Days or more

10Φ11~7Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.511 to 7Black20.5 to 211524/2412.5Chemical resistance/heat resistance
1 Piece(s)Available

8 Days or more

10Φ11~7Metric ThreadGreyWaterproof / Chemical Resistance / OtherM20×1.5A-typeLong leg typeM20 x 1.511 to 7Gray20.5 to 211524/2412.5Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ16~12Metric ThreadBlackWaterproof / Weatherability / Chemical Resistance / OtherM25×1.5A-typeLong leg typeM25 x 1.516 to 12Black25.5 to 261533/3319Chemical resistance/heat resistance

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ16~12Metric ThreadGreyWaterproof / Chemical Resistance / OtherM25×1.5A-typeLong leg typeM25 x 1.516 to 12Gray25.5 to 261533/3319Chemical resistance/heat resistance

Loading...

Basic Information

Shape Integrated Type Material Resin Representative Standard CE / UL / CUL
Type Cable Gland Conforming standards UL-C&US/CE Main body material 66 nylon (UL94 V-2)
IP grade IP68/5 atmospheric pressure

Additional Products in this Category

Tech Support