(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Manual Seal, Brass【1-10 Pieces Per Package】

Cable Glands - Manual Seal, Brass
  • Volume Discount

Perfectly sealing IP68 compliant brass super gland

[Features]
Metal construction provides superior chemical heat and weather resistance as well as shock resistance.
· A perfect seal completely blocks out external water, oil, and dust, protecting internal precision parts.
▪ Ideal claws (A type) that demonstrate excellent clamping force with light tightening.

Part Number

Configured Part Number is shown.

Part Number
FBA13-05
FBA13-08
FBA17-06
FBA17-10
FBA21-10
FBA21-13
FBA26-16
FBA26-18
FBA33-22
FBA33-25
FBA42-25
MBA12-05
MBA12-08
MBA16-06
MBA20-10
MBA20-13
MBA25-16
MBA25-18
MBA32-22
MBA32-25
MBA40-25
MBA40-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Screw Size Screw size Adaptive wire size
(mm)
Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
1 Piece(s)Available

8 Days or more

-Φ5.3~3G (PF) ThreadG(PF) 1/4"G 1/45.3 to 313.5 to 13.9817/178.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ7.8~4.5G (PF) ThreadG(PF) 1/4"G 1/47.8 to 4.513.5 to 13.9817/178.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ7~4G (PF) ThreadG(PF) 3/8"G 3/87 to 417 to 17.4922/2210.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ10~6G (PF) ThreadG(PF) 3/8"G 3/810 to 617 to 17.4922/2210.5
1 Piece(s)Available

8 Days or more

-Φ10~6G (PF) ThreadG(PF) 1/2"G 1/210 to 621.4 to 21.99.526/2614.5
1 Piece(s)Available

8 Days or more

-Φ14~9G (PF) ThreadG(PF) 1/2"G 1/214 to 921.4 to 21.99.526/2614.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ16~12G (PF) ThreadG(PF) 3/4"G 3/416 to 1226.9 to 27.41232/3218.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ18~14G (PF) ThreadG(PF) 3/4"G 3/418 to 1426.9 to 27.41232/3218.5

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ22~16G (PF) ThreadG(PF) 1"G 122 to 1633.8 to 34.412.541/4125

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ25~18G (PF) ThreadG(PF) 1"G 125 to 1833.8 to 34.412.541/4125

5 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ25~21G (PF) ThreadG(PF) 1 1/4"G 1 1/425 to 2142.5 to 43.11550/5032

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ5.3~3Metric ThreadM12×1.5M12 X 1.55.3 to 312.4 to 12.8817/178

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ7.8~4.5Metric ThreadM12×1.5M12 X 1.57.8 to 4.512.4 to 12.8817/178

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ7~4Metric ThreadM16×1.5M16 X 1.57 to 416.4 to 16.8922/2210.5
1 Piece(s)Available

8 Days or more

-Φ10~6Metric ThreadM20×1.5M20 X 1.510 to 620.5 to 219.526/2614.5
1 Piece(s)Available

8 Days or more

-Φ14~9Metric ThreadM20×1.5M20 X 1.514 to 920.5 to 219.526/2614.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ16~12Metric ThreadM25×1.5M25 X 1.516 to 1225.5 to 261232/3218.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ18~14Metric ThreadM25×1.5M25 X 1.518 to 1425.5 to 261232/3218.5

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ22~16Metric ThreadM32×1.5M32 X 1.522 to 1632.6 to 33.212.541/4125

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ25~18Metric ThreadM32×1.5M32 X 1.525 to 1832.6 to 33.212.541/4125

5 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ25~21Metric ThreadM40×1.5M40 X 1.525 to 2140.6 to 41.21550/5032

5 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ30~24Metric ThreadM40×1.5M40 X 1.530 to 2440.6 to 41.21550/5032

Loading...

  1. 1

Basic Information

Shape Integrated Type Material Metal Color Other
Protection Function (Environmental Resistance) Waterproof / Weatherability / Chemical Resistance / Other Representative Standard CE / UL / CUL Type Cable Gland
Seal shape A-type Color Glossy Silver Conforming standards UL-C&US/VDE/CE
Main body material Brass/nickel plating IP grade IP68/5 atmospheric pressure Features Chemical resistance/heat resistance/weather resistance

Additional Products in this Category

Tech Support