(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Manual Seal, Compact Design, Brass【10 Pieces Per Package】 (Part Numbers)

Cable Glands - Manual Seal, Compact Design, Brass
  • Volume Discount

Perfect sealing efficacy, IP68 compliant brass mini super gland (MBC series is IP66 compliant).

[Features]
· Small compact design.
Suitable for securing LED lighting, surveillance cameras, measurement equipment and sensor equipment

Part Number

Configured Part Number is shown.

MBC6-04

Part Number
MBC6-04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Size Screw size Adaptive wire size
(mm)
Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
IP grade

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ3.7 ~2.3M6×1.0M6 X 13.7 to 2.36.2 to 6.4510/103.8IP66

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Metal
Color Other Protection Function (Environmental Resistance) Waterproof Representative Standard CE
Type Cable Gland Seal shape A-type Color Glossy Silver
Conforming standards CE Main body material Brass/nickel plating

Please check the type/dimensions/specifications of the part MBC6-04 in the Cable Glands - Manual Seal, Compact Design, Brass series.

Products like this...

Part Number
MBA10-05
MBA10-06
MBA8-03
MBA8-05
MBC6-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Size Screw size Adaptive wire size
(mm)
Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)
IP grade

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ5.3~3.5M10×1.5M10 X 1.55.3 to 3.510.4 to 10.8613/135.5IP68/5 atmospheric pressure

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ6.3~4.8M10×1.5M10 X 1.56.3 to 4.810.4 to 10.8613/135.5IP68/5 atmospheric pressure

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ3.8 ~2.3M8×1.25M8 X 1.253.8 to 2.38.3 to 8.65.511/115IP68/5 atmospheric pressure

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ5 ~3.5M8×1.25M8 X 1.255 to 3.58.3 to 8.65.511/115IP68/5 atmospheric pressure

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ2.8 ~1.6M6×1.0M6 X 12.8 to 1.66.2 to 6.4510/103.8IP66

Additional Products in this Category

Tech Support