(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2【1-10 Pieces Per Package】 (Part Numbers)

Cable Glands - Flex, IP68 Standard, Nylon 66, UL94 V-2
  • Volume Discount

A super gland with IP68 standard flex measures for a perfect seal effect.

[Features]
· The protection of the spiral part prevents shorts in optical fiber resulting from sharp turns, extending the life of your cables.
· For industrial robots and other areas of violent movement, the spiral part protects cables, preventing shorts resulting from sharp turns.
· The only difference from the standard model is the spiral structure for the seal nut, and this product can be used with multi-core cables, flat cords, and parallel cords by simply switching out any standard model rubber seal.
· The short leg model uses short mounting screw parts (C2), and is designed for use with thin plates or to be fixed into place through the case screw hole without using a locking nut.
· The long leg model uses long mounting screw parts (C2), and is designed for use with thick plates.

Part Number

Configured Part Number is shown.

FGA26-P-16G

Part Number
FGA26-P-16G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Screw Standard Color Screw Size Screw type Screw size Adaptive wire size
(mm)
Color Mounting hole diameter
(mm)
Screw length
(mm)
Spanner size, locked portion/sealed portion Ground main body minimum inner diameter
(mm)

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10Φ15.8~12G (PF) ThreadGreyG(PF) 3/4"-G(PF) 3/415.8 to 12Gray26.9 to 27.412.533/3316

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Material Resin Protection Function (Environmental Resistance) Waterproof
Representative Standard CE / UL / CUL Type Cable Gland Seal shape A-type
Conforming standards UL-C&US/CE Main body material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Additional Products in this Category

Tech Support