(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

KPEV-SBT Series (Part Numbers)

KPEV-SBT Series
  • Volume Discount

A pair cable for instrumentation use. Dense braided shield and pair-stranded core structure enables stable signal transmission.

[Features]
· Identification of all wire cores by color makes terminal processing easy.
· Constructed of flexible jacket material for favorable flexibility.
· Contains drain wire for easy shielding.
· Soft outer jacket material for resistance to external impacts.
· Twisted pair core structure enables good cross talk properties and stable signal transmission.
· Outer jacket material is environmentally friendly lead-free vinyl.

Part Number

Configured Part Number is shown.

KPEV-SBT 1PX0.3SQ-26

Part Number
KPEV-SBT 1PX0.3SQ-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

11 Days or more

10260.32221P5.712/0.18TA0.71.3

Loading...

  1. 1

Basic Information

Rated voltage 60V Shield Present Sheath Color Black
Ground wire Drain wire Insulation body materials Non-lead vinyl

Please check the type/dimensions/specifications of the part KPEV-SBT 1PX0.3SQ-26 in the KPEV-SBT Series series.

Products like this...

Part Number
KPEV-SBT 10PX0.75SQ-11
KPEV-SBT 10PX0.75SQ-12
KPEV-SBT 10PX0.75SQ-13
KPEV-SBT 1PX0.3SQ-27
KPEV-SBT 1PX0.3SQ-28
KPEV-SBT 1PX0.3SQ-29
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Units/mm)
Conductor outer diameter
(mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

11 Days or more

10110.75182010P1830/0.18A1.12.1
1 Piece(s)Available

11 Days or more

10120.75182010P1830/0.18A1.12.1
1 Piece(s)Available

11 Days or more

10130.75182010P1830/0.18A1.12.1
1 Piece(s)Available

11 Days or more

10270.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10280.32221P5.712/0.18TA0.71.3
1 Piece(s)Available

11 Days or more

10290.32221P5.712/0.18TA0.71.3

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.