(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic, Wall Mounting Flange, TWF Series

Enclosures - Plastic, Wall Mounting Flange, TWF Series
  • Volume Discount

[Features]
• With flange foot eases installation.
• 23 sizes of flame-retardant plastic cases, and available in two colors - off-white and dark gray.
· Equipped with a boss for mounting on a circuit board.
· May be used with a variety of devices, such as measuring instruments, communication devices, and controllers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TWF4-2-5D
TWF5-2-5D
TWF5-2-5W
TWF5-2-7D
TWF5-2-7W
TWF5-3-5D
TWF5-3-5W
TWF5-3-7W
TWF5-3-9D
TWF5-3-9W
TWF5-4-7D
TWF5-4-7W
TWF7-2-11D
TWF7-2-11W
TWF7-3-13D
TWF7-3-13W
TWF7-4-11D
TWF7-4-11W
TWF7-5-11D
TWF7-5-11W
TWF7-5-13D
TWF7-5-13W
TWF8-2-8D
TWF8-2-8W
TWF8-4-8D
TWF8-4-8W
TWF9-4-17D
TWF9-4-17W
TWF9-6-17D
TWF9-6-17W
TWF11-5-22D
TWF11-5-22W
TWF11-8-22D
TWF11-8-22W
TWF13-3-13D
TWF13-3-13W
TWF13-3-18D
TWF13-3-18W
TWF13-5-13D
TWF13-5-13W
TWF13-5-18D
TWF13-5-18W
TWF13-7-18D
TWF13-7-18W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Screw length Self-extinguishing
(UL94)
1 Piece(s)Available

9 Days or more

-35.42270.4Dark grayM2.6 x 12V-0
1 Piece(s)Available

9 Days or more

1050.41770.4Dark grayM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

-50.41770.4Off whiteM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

-50.41790.4Dark grayM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1050.41790.4Off whiteM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1050.42770.4Dark grayM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1050.42770.4Off whiteM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1050.429.590.4Off whiteM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1045.627.5111Dark grayM2.6 x 12V-0
1 Piece(s)Available

9 Days or more

1045.627.5111Off whiteM2.6 x 12V-0
1 Piece(s)Available

9 Days or more

1050.44290.4Dark grayM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1050.44290.4Off whiteM2.6 x 12V-1
1 Piece(s)Available

9 Days or more

1070.620.5127Dark grayM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

-70.620.5127Off whiteM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

-65.525.5150Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

-65.525.5150Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

1070.635.5127Dark grayM2.6 x 14V-0
1 Piece(s)Available

8 Days or more

1070.635.5127Off whiteM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

1070.650.5127Dark grayM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

1070.650.5127Off whiteM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

1065.550150Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

1065.550150Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

1080.623.5100.6Dark grayM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

1080.623.5100.6Off whiteM2.6 x 14V-0
1 Piece(s)Available

8 Days or more

1080.643.5100.6Dark grayM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

1080.643.5100.6Off whiteM2.6 x 14V-0
1 Piece(s)Available

9 Days or more

108635190Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

-8635190Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

108660190Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

108660190Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

-110.345250.6Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

10110.345250.6Off whiteM3 x 16V-0
1 Piece(s)Available

8 Days or more

10110.375250.6Dark grayM3 x 16V-0
1 Piece(s)Available

8 Days or more

10110.375250.6Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

-125.625155.6Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

-125.625155.6Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

10125.625205.6Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

10125.625205.6Off whiteM3 x 16V-0
1 Piece(s)Available

8 Days or more

10125.645155.6Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

10125.645155.6Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

10125.645205.6Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

10125.645205.6Off whiteM3 x 16V-0
1 Piece(s)Available

9 Days or more

-125.665205.6Dark grayM3 x 16V-0
1 Piece(s)Available

9 Days or more

10125.665205.6Off whiteM3 x 16V-0

Loading...

  1. 1

Basic Information

Material Flame retardant ABS resin Protection grade (IP) None Mounting base No mounting base
Installation location Unspecified Standard UL Operating temperature range(℃) -10 to 60

Additional Products in this Category

Tech Support