(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plugs for SMA Connector Cables

Plugs for SMA Connector Cables
  • Volume Discount

[Features]
· A high performance compact connector for microwaves which is usable over a wide frequency range, and features superior durability.
· The body is made of stainless steel but less expensive brass is also available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMAP-1.5A
SMAP-3A
SMAP-58A-K
SMAP-174SX(AU)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment: Main body Applicable cable Voltage standing wave ratio Crimping tools Width
(mm)
10 Piece(s)Available

6 Days or more

10NiEM-1 / 1.5D-QEV / 1.5D-2V / 5D-2E1.2 max. (DC to 4GHz)TA-1715.7
10 Piece(s)Available

6 Days or more

-NiEM-3D-2E / 3D-2E / 3D-2V1.2 max. (DC to 3 GHz)TA-34/TA-3519.2
10 Piece(s)Available

10 Days or more

-NiRG-58/U / RG-58A/U1.2 max. (DC to 3 GHz)TA-34/TA-3518.2
1 Piece(s)Available

8 Days or more

10AuRG-174/U&RG-188A/U&RG-316/U1.2 max. (DC to 4GHz)TA-1616.5

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S T U S T U SMA
Applicable pin/contact Male (plug) Number of cores 1 Application Cable connection
Allowable Voltage(V) 500 Wire connection method Solder Connection direction Straight
IP Rating None Resistance(Ω) 50 Surface treatment: Contact Au
Wire connection method: External Crimp Connection Method Screw connection method

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.