(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

SMA Connectors - L Shaped Plug for Cables

SMA Connectors - L Shaped Plug for Cables
  • Volume Discount

[Features]
· A high performance compact connector for microwaves which is usable over a wide frequency range, and features superior durability.
· The body is made of stainless steel but less expensive brass is also available

PDF

Part Number

Configured Part Number is shown.

SMA-LP-316X(AU)

 
Part Number
SMA-LP-316X(AU)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
10 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials S T U S T U SMA
Applicable pin/contact Male (plug) Number of cores 1 Application Cable connection
Allowable Voltage(V) 500 Wire connection method Solder Connection direction Angle
IP Rating None Resistance(Ω) 50 Surface treatment: Main body Au
Surface treatment: Contact Au Applicable cable RG-174/U / RG-188A/U / RG-316/U Wire connection method: External Crimp
Voltage standing wave ratio 1.15+0.2f max (DC up to 3 GHz) Crimping tools TA-16 Depth(mm) 17.5
Connection Method Screw connection method

Please check the type/dimensions/specifications of the part SMA-LP-316X(AU) in the SMA Connectors - L Shaped Plug for Cables series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.