(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
•Used primarily in TV antennas used for terrestrial digital broadcasting.
•Uses a coaxial core wire (center conductor) as its contact.
•Uses the center conductor of the coaxial cord as its contact.
Connector shape | Coaxial | Connector series initials | D/E/F | D/E/F | F |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number of cores | 1 | Application | Cable connection |
Wire connection method | Crimp | Connection direction | Straight | IP Rating | None |
Surface treatment: Main body | Ni | Surface treatment: Contact | Au | Wire connection method: External | Crimp |
Voltage standing wave ratio | 1.2 max. (DC up to 2,150 MHz) | Vertical(mm) | Hex11 | Width(mm) | Hex11 |
Please check the type/dimensions/specifications of the part FP-3CA in the Plugs for F-Connector Cables series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy