(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Connector Accessories - Gasket, D/MS Series Compatible

Connector Accessories - Gasket, D/MS Series Compatible
  • Volume Discount

A gasket for Use with the D/MS Series

Part Number

Configured Part Number is shown.

Part Number
P-100841-10SL
P-100841-16
P-100841-22
P-100841-32
P-100841-36
P-100842-22
P-100842-28
P-100842-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Material Color Features Shell size Features
1 Piece(s)Available

16 Days or more

OtherChloroprene RubberBlackRear Mounting10SLRear Surface Attachment
1 Piece(s)Available

8 Days or more

OtherChloroprene RubberBlackRear Mounting16 S, 16Rear Surface Attachment
1 Piece(s)Available

11 Days or more

OtherChloroprene RubberBlackRear Mounting22Rear Surface Attachment
1 Piece(s)Available

16 Days or more

OtherChloroprene RubberBlackRear Mounting32Rear Surface Attachment
1 Piece(s)Available

16 Days or more

OtherChloroprene RubberBlackRear Mounting36Rear Surface Attachment
1 Piece(s)Available

6 Days or more

OtherChloroprene RubberBlackFront Mounting22Front mounting
1 Piece(s)Available

8 Days or more

----28Front mounting
1 Piece(s)Available

16 Days or more

OtherChloroprene RubberBlackFront Mounting36Front mounting

Loading...

  1. 1

Basic Information

Supported models and series D/MS A/B series Material Chloroprene rubber Color Black

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.