(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D/MS (D190) Series Circular Connectors - MIL-Spec, Waterproof (Part Numbers)

D/MS (D190) Series Circular Connectors - MIL-Spec, Waterproof
  • Volume Discount

[Features]
•D/MS (D190) series connectors are waterproof plugs that are interchangeable with other D/MS connectors and CE02-2A receptacles.
•Ideal for external connecting plugs that must be drip-proof and waterproof, especially for industrial equipment such as servomotors.
•These connectors are compliant with MIL-DTL-5015, and are interchangeable with other D/MS connectors.
•Insert layouts are common between D/MS connector inserts. As for D/MS connectors, 73 insert layouts are available.
•Waterproof when coupled to D/MS3102A box receptacles (rated IP67).
•If the other connector is a CE02-2A, waterproofing performance is even more reliable.

Part Number

Configured Part Number is shown.

D/MS3101A28-10SX(D263)

Part Number
D/MS3101A28-10SX(D263)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMNO Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction IP Rating Product classification Key change location Insert number Gasket Shell size Shell (material/treatment) Contact (material/treatment) Features Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

16 Days or more

10[MS] D/MS(D190)Female (socket)7Cable-to-cable23/46/80DC700/AC500, DC1250/AC900StraightIP67Cable ReceptacleX28-10No attachment28Zinc plating (trivalent chromate treatment)Copper alloy/silver platingConnector unitRefer to the catalog for key position change anglesRefer to the catalog for details on allowable voltageRefer to the catalog for details on allowable currentD/MS3106A28-10PX-BSS [Straight plug]D/MS3106A28-10PX(D190) [Straight plug]D/MS3108A28-10PX-BAS [Angle plug]---

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials MNO Wire connection method Solder
Representative standards UL / CUL Locking method Screw Color Black
Other standards (MIL)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.