(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Back Shell, CE02 Series, D/MS D190 Compatible

Connector Accessories - Back Shell, CE02 Series, D/MS D190 Compatible
  • Volume Discount

This is a CE02-6A, D/MS (D190) series back shell

PDF

Part Number

Configured Part Number is shown.

CE02-12SBS-S-D

 
Part Number
CE02-12SBS-S-D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hood Material Aluminum Alloy Specification Waterproof Straight
Color Black Specifications Waterproof straight Supported models and series D/MS (D190) Series
Shell size 12S Material Aluminum alloy (trivalent chromate treatment) Color Black

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.