(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Connector Accessories - Strain Relief, 57FE Series

Connector Accessories - Strain Relief, 57FE Series
  • Volume Discount

57FE series strain relief
•Material: Polycarbonate resin (UL94V-0)

PDF

Part Number

Configured Part Number is shown.

57F-36-041

 
Part Number
57F-36-041
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

85 Days or more

Loading...

  1. 1

Basic Information

Specifications Plastic strain relief Material Polycarbonate resin (UL94V-0) Color Blue
Number of compatible connector cores(Core) 36

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.