(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Housing Hood Kits, 17JE Series

Connector Accessories - Housing Hood Kits, 17JE Series
  • Volume Discount

The 17JE series hood kit.

[Features]
•Each hood is made of plastic, making them lightweight and compact.
•The plastic is nickel plated to provide effective EMI shielding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
17JE-09H-1A2-CF
17JE-09H-1A4-CF
17JE-09H-1A-CF
17JE-09H-1B-CF
17JE-09H-1C2-CF
17JE-09H-1C4-CF
17JE-09H-1C-CF
17JE-09LH1-1A-CF
17JE-09LH1-1C-CF
17JE-15H-1A2-CF
17JE-15H-1A-CF
17JE-15H-1B-CF
17JE-15H-1C-CF
17JE-25H-1A2-CF
17JE-25H-1A4-CF
17JE-25H-1A-CF
17JE-25H-1B-CF
17JE-25H-1C2-CF
17JE-25H-1C4-CF
17JE-25H-1C-CF
17JE-37H-1A4-CF
17JE-37H-1A-CF
17JE-37H-1B-CF
17JE-37H-1C4-CF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Material Specification Specifications Number of compatible connector cores
(Core)
Mating screw size Lock screw type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9M2.6 x 0.45Slotted-knurled type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9M2.6 x 0.45Knurled screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9M2.6 x 0.45Phillips head screw type
50 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9M3 x 0.5Phillips head screw type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9#4-40UNCSlotted-knurled type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9#4-40UNCKnurled screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood9#4-40UNCPhillips head screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticL Type HoodL-shaped 90° type9M2.6 x 0.45Phillips head screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticL Type HoodL-shaped 90° type9#4-40UNCPhillips head screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood15M2.6 x 0.45Slotted-knurled type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood15M2.6 x 0.45Phillips head screw type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood15M3 x 0.5Phillips head screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood15#4-40UNCPhillips head screw type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood25M2.6 x 0.45Slotted-knurled type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood25M2.6 x 0.45Knurled screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood25M2.6 x 0.45Phillips head screw type
50 Piece(s)Available

59 Days or more

-HoodPlasticDirect Type HoodStraight compound hood25M3 x 0.5Phillips head screw type
5 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood25#4-40UNCSlotted-knurled type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood25#4-40UNCKnurled screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood25#4-40UNCPhillips head screw type
5 Piece(s)Available

6 Days or more

10HoodPlasticDirect Type HoodStraight compound hood37M2.6 x 0.45Knurled screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood37M2.6 x 0.45Phillips head screw type
1 Piece(s)Available

8 Days or more

10HoodPlasticDirect Type HoodStraight compound hood37M3 x 0.5Phillips head screw type
5 Piece(s)Available

70 Days or more

10---Straight compound hood37#4-40UNCKnurled screw type

Loading...

  1. 1

Basic Information

Surface treatment Ni plating Notes Lead-free and Cd free ? compliant items

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.