(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a 17DE series contact
For complete product overview and details on Contacts - 17DE Series see the sections below:
Part Number
Configured Part Number is shown.
17D-304SCR(R10000)
Connector series initials | Number | Number | 17DE | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable connection | Wire connection method | Crimp | Connection direction | Straight |
IP Rating | None | Material | Copper alloy | Contact part surface treatment | Ni underlay Au flash plating |
Applicable wire AWG size(AWG) | 22 to 24 (stranded cable) | Features | Rear release type | Specifications | Reel contact |
Quantity | 10000 | Notes | Insulator diameter of between φ1.1 and φ1.4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy