(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNC Series - BNC Type Coaxial Connectors

BNC Series - BNC Type Coaxial Connectors
  • Volume Discount

[Features]
•BNC series connectors are used in a wide range of products as 50-Ω coaxial connectors.
•Compact and lightweight, these connectors are often used as interfaces, particularly for equipment that is frequently mounted and dismounted, thanks to their easily coupled and disengaged bayonet lock connection mechanism.
•If you use 75-Ω cables, use these connectors at frequencies of 200 MHz or less.
•When exceeding 200 MHz, use BNC75 series connectors.
•BNC and BNC75 series connectors are interchangeable.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNC-J-3-CF
BNC-P-1.5D-CR10-CF
BNC-P-1.5V-CR-CF
BNC-P-1.5V-CR-NI-CF
BNC-P-5-CF
BNC-P-58U-CF
BNC-P-58U-NI-CF
BNC-PJ-3-CF
BNC-R-CF
BNC-R-NI-CF
BNC-R-PC-4-AG-CF
BNC-RB2-CF
BNC-RB2-NI-CF
UG-290/U-CF
UG-625/U-CF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Product classification Cable used External conductor (processed) Contact (material/processing) Crimping tool Features Dimensions (WxHxD)
(mm)
Notes
10 Piece(s)Available

6 Days or more

-Female (socket)Cable connectionSolderJack connector clamp type3D-2V, 3C-2VAg platingCopper alloy/Ag plating--(D)28.5Refer to the catalog for details on the wire connection method
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionCrimpPlug connector crimp type1.5D-XV, 1.5D-QEVNi platingCopper alloy/Au platingCR-H-1120ADelta shape14.5 x 14.5 x 23.3Refer to the catalog for details on the wire connection method
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionCrimpPlug connector crimp type1.5D-2 V, 1.5C-2 VAg platingCopper alloy/Ag platingCR-H-1100-14.5 x 14.5 x 31.7Refer to the catalog for details on the wire connection method
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionCrimpPlug connector crimp type1.5D-2 V, 1.5C-2 VNi platingCopper alloy/Ag platingCR-H-1100-14.5 x 14.5 x 31.7Refer to the catalog for details on the wire connection method
10 Piece(s)Available

6 Days or more

10Male (plug)Cable connectionSolderPlug connector clamp type5D-2V, 5C-2VAg platingCopper alloy/Ag plating--17.5 x 17.5 x 37Refer to the catalog for details on the wire connection method
1 Piece(s)Available

6 Days or more

10Male (plug)Cable connectionSolderPlug connector clamp typeRG-55/U, RG-58/UAg platingCopper alloy/Ag plating--14.5 x 14.5 x 27Refer to the catalog for details on the wire connection method
50 Piece(s)Available

54 Days or more

10Male (plug)Cable connectionSolderPlug connector clamp typeRG-55/U, RG-58/UNi platingCopper alloy/Ag plating--14.5 x 14.5 x 27Refer to the catalog for details on the wire connection method
10 Piece(s)Available

6 Days or more

-Female (socket)Cable connectionSolderJack connector clamp type3D-2V, 3C-2VAg platingCopper alloy/Ag plating--17.5 x 17.5 x 28.5Refer to the catalog for details on the wire connection method
1 Piece(s)Available

8 Days or more

10Female (socket)Panel mount-Receptacle connector-Ag platingCopper alloy/Ag plating-Panel hole (⌀B): 3.117.5 x 17.5 x 26.3-
1 Piece(s)Available

8 Days or more

10Female (socket)Panel mount-Receptacle connector-Ni platingCopper alloy/Ag plating-Panel hole (⌀B): 3.117.5 x 17.5 x 26.3-
1 Piece(s)Available

8 Days or more

10Female (socket)Panel mount-Receptacle connector-Ni platingCopper alloy/Ag plating-4 pins, silver plating15 x 15 x 15.8-
10 Piece(s)Available

6 Days or more

10Female (socket)Panel mount-Bulkhead receptacle connector-Ag platingCopper alloy/Ag plating--12.7 x 12.7 x 26.3-
1 Piece(s)Available

8 Days or more

10Female (socket)Panel mount-Bulkhead receptacle connector-Ni platingCopper alloy/Ag plating--12.7 x 12.7 x 26.3-
1 Piece(s)Available

8 Days or more

10Female (socket)Panel mount-Receptacle connector-Ag platingCopper alloy/Ag plating-Panel hole (⌀B): M2.617.5 x 17.5 x 26.3-
10 Piece(s)Available

6 Days or more

10Female (socket)Panel mount-Bulkhead receptacle connector-Ag platingCopper alloy/Ag plating--12.7 x 12.7 x 26.3-

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A/B/C A/B/C BNC
Connection direction Straight Resistance(Ω) 50 Body (material) Copper alloy
Usage frequency(GHz) DC to 2 Flange None Locking method Bayonet lock

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.