(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNC-RD Series BNC Insulated Receptacle (Circuit Board Mounting Type)

BNC-RD Series BNC Insulated Receptacle (Circuit Board Mounting Type)
  • Volume Discount

[Features]
·This insulated receptacle is a printed circuit board mounting type that mates with the BNC series (plugs).
·Reliable insulation achieved between the external conductor of the connector and the panel.
▪ The ground terminal is connected to the external conductor and integrated with the mold adjacent to the central conductor. Hence, it is easy to handle.
·As a VA product, this receptacle's contact uses sound or shape (press contact).
·The receptacle can be mounted on a printed circuit board either vertically or horizontally.
·The height from the printed circuit board is low, at 14.0 mm when the receptacle is mounted horizontally on the printed circuit board.
· The product can be used in an extensive range of applications, including computers, communication devices, and medical devices.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNC-LFRD-BPAA-FA
BNC-LFRD-BSNA-FA
BNC-LNRD-BPAA-FA
BNC-LNRD-BPAB-FA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSContact (material/processing) Features Flange Hex nut for panel mounting, lock washer included Notes
1 Piece(s)Available

8 Days or more

-Copper alloy/Ag platingLock pin methodPresentPresentThe lock pin method only requires a ⌀4.5 land. Lock pins must be soldered when attaching circuit boards
10 Piece(s)Available

6 Days or more

-Copper alloy/Ag platingScrew method (mounting screw included)PresentNone-
1 Piece(s)Available

8 Days or more

10Copper alloy/Ag platingLock pin methodNonePresentLock pins must be soldered when attaching circuit boards
1 Piece(s)Available

8 Days or more

-Copper alloy/Au platingLock pin methodNonePresentLock pins must be soldered when attaching circuit boards

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A/B/C A/B/C BNC-□□RD
Applicable pin/contact Female (socket) Application For PCB Connection direction Angle
Resistance(Ω) Inconsistent External conductor (material) Zinc Die Cast External conductor (processed) Ni plating
Color (Body) Black

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.